Gland plate modules, vented for TS IT, TS, SE, TX CableNet

Article number: DK 7825380

Gland plate modules, vented, for TS, TS IT, SE for use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth.

Article number:
DK 7825380
Product description
Large perforated section for passive enclosure ventilation.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Filter mat and nylon tape
Note
Several gland module plates need to be combined to close off the base completely in the TS-IT
Dimensions
Depth: 237.5 mm
To fit
Enclosure type: TS
TS IT
SE
TX CableNet
Width: 800 mm
Packs of
1 pc(s).
Net weight
1.95 kg
Gross weight
2.26 kg
PCF per pack (cradle-to-gate)
8.2 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177233348
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Gland plate module, vented, depth: 237,5 mm, for enclosure width: 800 mm, for TS, TS IT, SE, TX CableNet, sheet steel, zinc-plated
Documentation
Info sheet
Gland plate module, vented
For W: 800 mm,
Depth: 237,5 mm
For TS, TS IT, SE, TX CableNet
For cable entry with brush
Sheet steel, vented