Roof plate, vented for TS, TS IT

Article no.: DK 7826869

In exchange for the standard roof, with and without cable entry.

Article no.:
DK 7826869
Design
Two-part with cable entry
Product description
In exchange for the standard roof. 72 mm high roof plate, all-round vent slots, clamp strip for cable entry. The two-piece design with cable entry allows convenient retrofitting.
Material
Sheet steel
Colour
RAL 7035
To fit
Enclosure type: TS
TS IT
Width: 800 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
8.909 kg
Gross weight
9.378 kg
Customs tariff number
94039910
EAN
4028177390218
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
DK-TS8 Roof plate, WxD: 800x600 mm, 2-part, For cable entry
Vented roof plate, for TS, TS IT
W x D = 800 x 600 mm, two-piece

Material: Sheet steel, spray finished in RAL 7035
Dimensions (W x H x D): 800 mm x 0 mm x 600 mm