Mounting kit for PSM busbars

Article number: DK 7856.011

For attaching a PSM busbar in the network enclosure.

Article number:
DK 7856.011
Design
without cable routing
Material
Sheet steel, zinc-plated
Supply includes
2 mounting brackets
Assembly parts
2 mounting brackets
Installation options
Static installation
To fit
Enclosure type: TS IT
Packs of
1 pc(s).
Net weight
0.082 kg
Gross weight
0.093 kg
Customs tariff number
73182900
EAN
4028177402478
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
DK Mounting kit PSM, static installation, without cable routing, For TS
Documentation
Info sheet
Rittal power system module mounting kit
for invitation of tenders

Technical fittings:
Mounting kit for 1200 mm and 2000 mm high enclosures
including assembly parts for busbar installation to the
standard Rittal rack mounting points. Installed on the
frame section or configuration accessories, such as the
punched section or depth stays, using self-tapping
screws.