PSM busbars

Article number: DK 7856323

One or two infeeds, with on or three phases, redundant after changing the plug-in module's direction of connection. With measurement option in conjunction with the CMC III system.

Article number:
DK 7856323
Design
With 3 m connection cable (connector type CEE/EN 60 309)
Product description
The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. This can even be done whilst the system is operational, because the support section is shock hazard-protected.
Benefits
Modules may be retrofitted whilst operational.
Technical specifications
Each plug-in module picks off a phase on the support rail, either from infeed or from the redundant infeed, depending on the direction of connection.
Depending on the design, single-/3-phase construction with a maximum current of 2 x (3 x 16 A/32 A).
3-phase redundant infeed supported.
The redundant circuit is completely separate from the 3 phases of the support rail.
Modules may be equipped with integral overcurrent protection, so that only the affected module is deactivated in the event of an excessively high current. The other modules remain operational.
Material
Aluminium section, natural anodised
Length of connection cable
3 m
Type of electrical connection
CEE
Number RJ45 ports for sensor units max
6
Qty.
1
Phases per infeed
3~
Rated current (max.)
32 A
Module slots (max.)
6
To fit
Enclosure type: TS 8
TS IT
VX IT
Height: 2,000 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Storage temperature range
-20 °C...60 °C
Packs of
1 pc(s).
Net weight
6.284 kg
Gross weight
6.615 kg
Customs tariff number
85369001
EAN
4028177552913
ETIM 9
EC002762
ECLASS 8.0
27371306
Product description
DK PSM busbar, 6-way, 3~, 32 A, Infeed: 1, For H: 2000 mm
Approvals
IEC CB
VDE
Documentation
Instructions
Data sheets
Technical system catalogue
Visio Shapes
PSM-bus bar, version with 32A phase current, 3-phase

The modular system makes a basic configuration
possible for each rack with a vertical support rail
and three phase 32 A supply 3x32 A.
The sockets can be used over the complete height of
the enclosure through the vertical support rail.
Socket modules can be snapped into the support rails.
The contact hazard protection design of the busbar
ensures that socket modules do not have to be fitted
in all of the slots.
The bus bar is completely wired, without circuit breaker.
Power supply: Via a 2 m connecting cable with red
32 A CEEKon-connector
A maximum of 6 PSM modules can be plugged into the
2,000 mm long PSM bar.
In addition plug in modules are needed.

- For enclosure height 2,000mm
- 6 16 A class C circuit breakers
- Socket modules can be upgraded whilst working
- Single phase voltage range 230V AC 50/60 Hz,
neutral conductor is required
- Max. current per supply 1x32A
- Temperature application range: +5°C - +45°C
- Humidity range: 5% to 95% rel.
- W x H x D [mm]: 60 x 1,895 x 60