Baying kit for TE/TE

Article number: TE 7888640

For connecting individual enclosures into bayed suites at the sides.

Article number:
TE 7888640
Product description
For connecting individual enclosures into bayed suites at the sides. The enclosures are connected between the base and roof frame.
Benefits
Baying of TE 8000 to TE 7000 enclosures is supported
Material
Sheet steel, spray-finished
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 55 mm
Packs of
4 pc(s).
Net weight
0.336 kg
Gross weight
0.34 kg
Customs tariff number
73269098
EAN
4028177810136
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
TE Baying kit, For connecting individual TE network enclosures, into bayed suites at the sides, For TE 8000/TE 8000, For TE 7000/TE 8000
Documentation
Info sheet