Side panel for TE 8000

Article number: TE 7888653

Side panels, for TE 8000.

Article number:
TE 7888653
Product description
Simple assembly with insertion aid at the bottom and lock at the top. Earthing bolt with contact lug.
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
4 cam locks including security lock 3524 E
To fit
Enclosure type: TE 8000
Height: 2,000 mm
Depth: 1,000 mm
IP protection category to IEC 60 529
IP 20
Basic material
Sheet steel
Packs of
2 pc(s).
Net weight
25 kg
Gross weight
29.5 kg
Customs tariff number
94039910
EAN
4028177801356
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
TE Side panel, HxD: 2000x1000 mm, For TE 8000
Documentation
Instructions
TE 8000 side panel, lockable
Item TE 7888.653

One-part, plug-in side panel with security lock no. 3524 E.
Quick fastening is achieved by simply plugging-in, closing and locking.

Supply includes: 2 side panels each with 2 security locks

Material: Sheet steel

Surface finish: RAL 7035

Approvals: ---

For enclosure dimensions (WxH): 1000 x 2000 mm

Protection category: IP 20, bayed

Model No: TE 7888.653

Manufacturer: Rittal GmbH & Co. KG