Slide rail, height-variable for EL, AX IT

Article no.: DK 7963410

For mounting between the front and rear 482.6 mm (19") mounting levels. The slide rails can be used to support heavy 482.6 mm (19") components. Mounting via vertical slots enables variability in the mounting height.

Article no.:
DK 7963410
Product description
null
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between mounting levels
495 mm
Load capacity static
800 N
Contact surface
Width: 85 mm
Depth: 424 mm
To fit
Enclosure type: EL
AX IT
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Packs of
2 pc(s).
Net weight
2.08 kg
Gross weight
2.28 kg
Customs tariff number
73269098
EAN
4028177443945
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Slide rail, support surface WxD: 85x424 mm, 80 kg, static, distance between levels:: 495 mm, For TE
DK Slide Rail, for two 482.6 mm
(19") mounting levels(top and bottom),height-adjustable<(>,<)>
load capacity 800 N, static<(>,<)>
contact surface WxD: 85x424 mm<(>,<)>
19" level spacing: 495 mm
Material: Sheet steel, zinc-plated