Slide rail, height-variable for EL, AX IT

Article number: DK 7963510

For mounting between the front and rear 482.6 mm (19") mounting levels. The slide rails can be used to support heavy 482.6 mm (19") components. Mounting via vertical slots enables variability in the mounting height.

Article number:
DK 7963510
Product description
null
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between mounting levels
595 mm
Load capacity static
800 N
Contact surface
Width: 85 mm
Depth: 524 mm
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Packs of
2 pc(s).
Net weight
2.4 kg
Gross weight
2.814 kg
Customs tariff number
73269098
EAN
4028177443952
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Slide rail, support surface WxD: 85x524 mm, 80 kg, static, distance between levels:: 595 mm, For TE
Slide rail for TE/FR(i), L = 524 mm

Material: Sheet steel, zinc-plated, passivated