- Article no.:
- VX 8001.223
- Product description
- For individual configuration of the floor space. Potential equalisation is achieved via assembly components and earthing points.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- At least one sliding plate is required to fully seal a base opening.
- For two-door enclosures, one pack is sufficient for one half of the enclosure
- Dimensions
- Width: 690 mm
Depth: 275 mm
- To fit
- Enclosure type: VX
VX IT
VX SE
CX one-piece console
CX pedestal
Width: = 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.6 kg
- Customs tariff number
- 94039910
- EAN
- 4028177948785
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Gland plate, WD: 800x275 mm