Punched section without mounting flange, 23 x 64 mm for VX, VX SE

Article number: VX 8100741

For variable, individual interior installation of the enclosure frame on the inner mounting level.

Article number:
VX 8100741
Product description
For variable, individual interior installation of the enclosure frame on the inner mounting level. Mounted flush with enclosure frame The additional mounting brackets mean it can also be used with a pre-installed mounting plate, and is also prepared for cutting to any required length.
Benefits
System punchings on all four sides
With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
2 punched sections without mounting flanges
4 mounting brackets
Assembly parts
Installation options
In VX on the inner mounting level, on the VX enclosure section
In the VX SE, on the vertical enclosure section in conjunction with the VX adaptor rail
Between two punched sections on the inner mounting level
To fit
Enclosure type: VX
VX SE
Width/depth: 500 mm
Packs of
2 pc(s).
Net weight
0.6 kg
Gross weight
1.26 kg
PCF per pack (cradle-to-gate)
5.45
Customs tariff number
73269098
EAN
4028177924536
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX punched section without mounting flange 23 x 64 mm, for W/D: 500 mm
Declarations
PCF-declaration
Documentation
Instructions
Load brochure