- Article no.:
- VX 8100771
- Product description
- Material
- Stainless steel
- Note
- Side base/plinth trim panels are required wherever a twin castor is fitted
- Combined with twin castors, the admissible overall weight load is 3000 N.
- Packs of
- 4 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 1.348 kg
- Customs tariff number
- 94039910
- EAN
- 4028177929258
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
VX Base/plinth adaptor, for twin castors and levelling feet, stainless steel