Levelling feet for VX, TS, VX SE in stainless steel

Article number: VX 8100780

For direct mounting on the corner of the enclosure section frame. Also suitable for mounting on the VX base/plinth system. A base/plinth adaptor is required for mounting on the VX base/plinth system.

Article number:
VX 8100780
Product description

Material
Stainless steel 1.4301 (AISI 304)
Note
A base/plinth adaptor is required for mounting on the VX base/plinth
Max. load capacity (static) per component
3,000 N
Dimensions
Thread: M12
To fit
Enclosure type: VX
TS
VX SE
PC
Base/plinth system VX
Levelling range
30 ‐ 110 mm
Packs of
4 pc(s).
Net weight
0.8 kg
Gross weight
0.862 kg
Customs tariff number
73181900
EAN
4028177927094
ETIM 9
EC000721
ECLASS 8.0
27182003
Product description
VX Levelling feet, stainless steel, with M12 thread
Documentation
Info sheet