EMC side panels for VX

Article no.: VX 8108760

Automatic potential potential equalisation via assembly components, and a high level of EMC protection thanks to a special EMC seal.

Article no.:
VX 8108760
Product description
Automatic potential potential equalisation via assembly components, and a high level of EMC protection thanks to a special EMC seal.
Material
Sheet steel, 1.5 mm
Surface finish
with zinc magnesium coating
Powder-coated on the outside
Colour
RAL 7035
Supply includes
Assembly parts
Protection category to IEC 60 529
IP 55
Type rating to UL 50E
Type 1
Type 12
To fit
Enclosure type: VX
Height: = 2,000 mm
Depth: = 800 mm
Packs of
2 pc(s).
Net weight
37.8 kg
Gross weight
38.8 kg
Customs tariff number
94039910
EAN
4028177947245
ETIM 9
EC002524
ECLASS 8.0
27189264
Product description
VX EMC side panel, for HD: 2000x800 mm
Documentation
Info sheet
Instructions