Side panel, screw-fastened, sheet steel for VX

Article number: VX 8186245

Side panels, screw-fastened, sheet steel, for VX.

Article number:
VX 8186245
Benefits
Time-saving assembly thanks to clip-in side panel holder
Automatic potential equalisation and higher EMC protection, thanks to enclosure panel holders with earthing inserts located on the inside
Easy positioning in the height and depth with the location aid
One-person assembly
Earthing bolts with large, paint-free contact surface for optimum contact
Material
Sheet steel, 1.5 mm
Surface finish
Dipcoat-primed, powder-coated on the outside
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Enclosure type: VX
Height: = 1,800 mm
Depth: = 600 mm
IP protection category to IEC 60 529
IP 55
Type rating to 508A
Type 1
Type 12
Basic material
Sheet steel
Packs of
2 pc(s).
Net weight
25.8 kg
Gross weight
26.2 kg
PCF per pack (cradle-to-gate)
78.58 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177827820
ETIM 9
EC002524
ECLASS 8.0
27182101
Product description
VX Side panel, screw-fastened, for HD: 1800x600 mm, sheet steel
Approvals
UL + C-UL (listed)
Declarations
PCF-declaration
Documentation
Instructions