- Article no.:
- TS 8600.510
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Height: 200 mm
- To fit
- Enclosure type: VX
TS
VX SE
Depth: = 500 mm
- Type rating to UL 50E
- Type 1
- Type 12
- Packs of
- 2 pc(s).
- Net weight
- 2.44 kg
- Gross weight
- 2.52 kg
- PCF per pack (cradle-to-gate)
- 9.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177384187
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
TS Side panel, for cable chamber, for D: 500 mm