- Article no.:
- VX 8609.201
- Product description
- For shielding individual enclosure cells. Thanks to the symmetry of the frame system, the divider panel can also be used at the rear. All-round, double fold for stability and to hold the seal.
- Benefits
- The divider panel may also be fitted at the rear. This allows, e.g. frequency converters for heat dissipation to be installed in a divider panel with the cooling units facing outwards and protected/finished off with a cover.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
Height: = 1,800 mm
Depth: = 500 mm
- Installation options
- For mounting on the outer mounting level
- This leaves the inner level free for further population
- Assembly instruction
- For baying in combination with a divider panel, an internal baying bracket 8617500 or external baying bracket 8617502 is required
- IP protection category to IEC 60 529
- IP 54
- Packs of
- 1 pc(s).
- Net weight
- 9.5 kg
- Gross weight
- 10 kg
- Customs tariff number
- 94039910
- EAN
- 4028177817753
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182102
- Product description
-
VX Divider panel, for HD: 1800x500 mm