Divider panel for VX

Article number: VX 8609203

For shielding individual enclosure cells. Thanks to the symmetry of the frame system, the divider panel can also be used at the rear. All-round, double fold for stability and to hold the seal.

Article number:
VX 8609203
Product description
For shielding individual enclosure cells. Thanks to the symmetry of the frame system, the divider panel can also be used at the rear. All-round, double fold for stability and to hold the seal.
Benefits
The divider panel may also be fitted at the rear. This allows, e.g. frequency converters for heat dissipation to be installed in a divider panel with the cooling units facing outwards and protected/finished off with a cover.
Material
Sheet steel, 1.5 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Enclosure type: VX
Height: = 2,000 mm
Depth: = 400 mm
Installation options
For mounting on the outer mounting level
This leaves the inner level free for further population
Assembly instruction
For baying in combination with a divider panel, an internal baying bracket 8617500 or external baying bracket 8617502 is required
IP protection category to IEC 60 529
IP 54
Packs of
1 pc(s).
Net weight
8.071 kg
Gross weight
8.417 kg
Customs tariff number
94039910
EAN
4028177817777
ETIM 9
EC002525
ECLASS 8.0
27182102
Product description
VX Divider panel, for HD: 2000x400 mm
Documentation
Info sheet