- Article no.:
- TS 8611.180
- Supply includes
- with 2 keys
- Length
- 24.9 mm
- Installation in handle system
- Comfort handle VX for lock inserts
- Comfort handle TS for lock inserts
- Mini-comfort handle for EL 3-part for lock inserts
- Mini-comfort handle AE for lock inserts
- Note
- For corresponding Rittal handle systems only
- Lock
- Lock insert: Security lock insert no. 3524 E
- To fit enclosure type
- VX
- VX IT
- Packs of
- 1 pc(s).
- Net weight
- 0.04 kg
- Gross weight
- 0.042 kg
- Customs tariff number
- 83016000
- EAN
- 4028177212022
- ETIM 9
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- TS Lock insert for handle systems, lock-insert locking Nr. 3524 E