Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic

Article no.: VX 8617170

For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.

Article no.:
VX 8617170
Product description
For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures.
Benefits
Simply locate into the system punchings and screw-fasten
System punchings on all four sides
With slots at the top and bottom for cage nuts, for attaching your own components via metric screws
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
VX installation options
In enclosure height 1400 mm, on the inner mounting level
AX installation options
In enclosure height 1400 mm, in conjunction with rail for interior installation AX and base configuration rail for AX
AX stainless steel installation options
In enclosure height 1400 mm, in conjunction with the base configuration rail
To fit
Enclosure type: VX
VX IT
AX
Suitable for width or height or depth: 1,400 mm
Packs of
4 pc(s).
Net weight
5 kg
Gross weight
5.8 kg
PCF per pack (cradle-to-gate)
31.04
Customs tariff number
73269098
EAN
4028177829176
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 23 x 64 mm, for inner mounting level
Declarations
PCF-declaration
Documentation
Instructions
Load brochure