- Article number:
- VX 8617.650
- Product description
- In conjunction with the mounting kit for swing frames, small, the partial mounting plate can be hinged to allow access to the components behind it for servicing.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- At the front, on the frame section
- Set back, in the enclosure depth
- At the side, in conjunction with the hinged side panel
- Assembly instruction
- Select a PS punched section with mounting flange to match the enclosure depth.
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.414 kg
- Customs tariff number
- 83024900
- EAN
- 4028177919501
- ETIM 9
- EC001167
- ECLASS 8.0
- 27409219
- Product description
-
VX Hinge attachment, for partial mounting plate