Glazed door for VX

Article number: VX 8618040

Instead of a sheet steel door or rear panel.

Article number:
VX 8618040
Product description
Instead of a sheet steel door or rear panel.
Material
Frame: Extruded aluminium section
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Colour
Frame: RAL 7035
Viewing window (printed mask on the inside): RAL 9005
Supply includes
Glazed door
Locking rod with double-bit insert
180° hinges (4)
IK Code
IK08
Note
Lock components for frame 8618.110 are required when mounting instead of the rear panel
Type rating to 508A
Type 1
Type 12
IP protection category to IEC 60 529
IP 55
To fit
Enclosure type: VX
Width: = 600 mm
Height: = 2,200 mm
Packs of
1 pc(s).
Net weight
14.6 kg
Gross weight
15.4 kg
Customs tariff number
94039910
EAN
4028177920934
ETIM 9
EC000747
ECLASS 8.0
27182204
Product description
VX Glazed door, for WH: 600x2200 mm
Approvals
UL + C-UL - FTTA
Certificates
Protection category
Documentation
Instructions