Lockable and adjacent door for VX

Article number: VX 8618120

For example, if two 400 mm doors are used instead of one 800 mm wide door in order to comply with escape routes. May also be fitted instead of an 800 mm wide rear panel.

Article number:
VX 8618120
Product description
For example, if two 400 mm doors instead of one 800 mm wide door are used to comply with escape routes. May also be fitted instead of an 800 mm wide rear panel.
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside
Colour
RAL 7035
Supply includes
2 doors incl. tubular door frame
130° hinges
Lock components
IP protection category to IEC 60 529
IP 55
To fit
Enclosure type: VX
Width: = 800 mm
Height: = 2,000 mm
Packs of
1 pc(s).
Net weight
37.32 kg
Gross weight
38 kg
Customs tariff number
94039910
EAN
4028177921375
ETIM 9
EC000747
ECLASS 8.0
27182204
Product description
VX Lockable and adjacent door, for WH: 800x2000 mm
Documentation
Info sheet