Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.
- Article number:
- VX 8618230
- Design
- for padlock and lock inserts
- Benefits
- As the handle does not take up any swing space, due to its folding action, the door surface area may be maximised for installed equipment
- Simple assembly, thanks to the snap-mounted handle system
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Lock
- Lock version: Prepared for lock inserts, type G or lock and push-button inserts with a length up to 26.5 mm
- To fit enclosure type
- VX
- VX IT
- Type rating to 508A
- Type 1
- Type 3
- Type 3R
- Type 4
- Type 12
- Packs of
- 1 pc(s).
- Net weight
- 0.55 kg
- Gross weight
- 0.634 kg
- Customs tariff number
- 83024110
- EAN
- 4028177921764
- ETIM 9
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- VX Comfort handle, for padlock and lock inserts, RAL 7035
- Documentation
- Instructions