Comfort handle VX for VX, VX IT

Article number: VX 8618240

Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.

Article number:
VX 8618240
Design
with lock insert E1
Benefits
As the handle does not take up any swing space, due to its folding action, the door surface area may be maximised for installed equipment
Simple assembly, thanks to the snap-mounted handle system
Material
Die-cast zinc
Colour
RAL 7035
Supply includes
Supplied without key
Note on Model No.
Only for use with VW, Audi, SEAT, SkodaAuto
To fit enclosure type
VX
VX IT
Type rating to 508A
Type 1
Type 3
Type 3R
Type 4
Type 12
Packs of
1 pc(s).
Net weight
0.68 kg
Gross weight
0.7 kg
Customs tariff number
83024110
EAN
4028177921771
ETIM 9
EC000327
ECLASS 8.0
27409217
Product description
VX Comfort handle, with lock insert, lock E1, RAL 7035
Approvals
UL + C-UL (listed)
UL + C-UL - FTTA
Documentation
Instructions