- Article no.:
- VX 8618.307
- Design
- G
- Material
- Die-cast zinc
- Installation in handle system
- Comfort handle VX for padlock and lock inserts
- Lock
- Lock insert: Fiat
- To fit enclosure type
- VX
- VX IT
- Packs of
- 1 pc(s).
- Net weight
- 0.017 kg
- Gross weight
- 0.018 kg
- Customs tariff number
- 83016000
- EAN
- 4028177921887
- ETIM 9
- EC000743
- ECLASS 8.0
- 27409218
- Product description
- VX Lock insert, type G, die-cast zinc, Fiat