- Article no.:
- VX 8618.410
- Product description
- To stabilise the door when transporting from an additional weight load of 15 kg.
- Material
- Plastic
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Packs of
- 10 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.567 kg
- Customs tariff number
- 83024900
- EAN
- 4028177930872
- ETIM 9
- EC000747
- ECLASS 8.0
- 27189234
- Product description
- VX Transport protection, for door
- Documentation
- Info sheet
- Instructions