Identification strip for VX, TS, VX SE

Article number: VX 8618451

For individual field identifiers on the door, including transparent cover and assembly parts.

Article number:
VX 8618451
Product description
For individual field identifiers on the door.
Colour
RAL 7035
Supply includes
Identification strips
Clear plastic strip
Assembly parts
Dimensions
Width: 650 mm
Height: 29 mm
To fit
Width: = 800 mm
Packs of
1 pc(s).
Net weight
0.38 kg
Gross weight
0.42 kg
Customs tariff number
76169990
EAN
4028177921184
ETIM 9
EC001288
ECLASS 8.0
27149129
Product description
VX Identification strip, for W: 800 mm
Documentation
Info sheet