Swing frame, large for VX, 600, 800 and 1200 mm wide enclosures

Article number: VX 8619011

For mounting 482.6 mm (19") equipment.

Article number:
VX 8619011
Design
without trim panel
Product description
For mounting 482.6 mm (19") equipment.
Material
Sheet steel
Surface finish
Frame: Zinc-plated
Trim panel: Spray-finished
Colour
Trim panel: RAL 7035
Supply includes
Lock system, 130° hinge
Parts for attaching to the installation kit
Assembly instruction
Depending on the mounting situation, punched sections with mounting flanges 23 x 64 mm are required
Note
The swing frame stay is required to lock the open swing frame
For further installation options, see "Technical details"
To fit
Width: = 600 mm
Height: ≥ 1,600 mm
Units
31 U
Packs of
1 pc(s).
Net weight
10.425 kg
Gross weight
10.974 kg
Customs tariff number
94039910
EAN
4028177920620
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
VX Swing frame, large, without trim panel, for W: 600 mm, for min. enclosure height: 1600 mm, 31 U
Documentation
Instructions
Load brochure
Data sheets
Technical details