Installation kit for VX swing frame, small, and VX partial mounting plate

Article number: VX 8619610

For mounting the swing frame, small in AX, VX, SE or a partial mounting plate (in conjunction with a hinge for partial mounting plates).

Article number:
VX 8619610
Product description
For mounting the small swing frame in AX, VX, SE or a partial mounting plate (in conjunction with a hinge for partial mounting plates).
Applications
For VX: Directly onto the enclosure section in the foremost position
For VX: In conjunction with punched section with mounting flange 23 x 64 mm, offset in the depth
Material
Sheet steel
Surface finish
Nickel-plated
Supply includes
Assembly parts
Installation options
Directly on the enclosure section in the foremost position
In conjunction with punched section with mounting flange 23 x 64 mm, offset in the depth
Note
For installation in AX sheet steel, only in conjunction with mounting kit AX
In VX SE, on the enclosure section in conjunction with VX adaptor rail
Hinge attachment 8617650 is required for mounting on the partial mounting plate
Load capacity (static)
1,500 N
To fit
Width: = 800 mm
Packs of
1 pc(s).
Net weight
3.15 kg
Gross weight
3.28 kg
Customs tariff number
83024900
EAN
4028177919631
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Installation kit, for swing frame, small, for W: 800 mm
Documentation
Instructions
Load brochure