Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Article number: VX 8619720

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Article number:
VX 8619720
Product description
For attaching cable ducts, cable conduit holders, equipment installed on the door, etc.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between fixing points
475 mm
To fit door width
600 mm
VX installation options
In door width 600 mm
VX SE installation options
In door width 600 mm
AX installation options
In enclosure width 500 mm and in enclosure height 600 mm, in conjunction with rail for interior installation AX
In enclosure width 1200 mm, in lockable door
AX stainless steel installation options
In enclosure height 600 mm
Installation options, AX plastic
In door width 600 mm
Installation options for 3-part AX
In the enclosure depth 673 mm or in the width of the wall section
PC installation options
In door width 600 mm
CX installation options
In door width 600 mm
Assembly instruction
For installation in AX sheet steel, only in conjunction with rail for interior installation AX
Note
For installing your own components on the punched section with mounting flange, metal screws or self-tapping M5 screws are required
To fit
Enclosure type: VX
VX SE
PC
AX
AX wall-mounted enclosure, 3-part
CX one-piece console
CX pedestal
Suitable for width or height or depth: 600 mm
Packs of
4 pc(s).
Net weight
0.956 kg
Gross weight
1.14 kg
PCF per pack (cradle-to-gate)
7.78
Customs tariff number
73269098
EAN
4028177924697
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 14 x 39 mm, for door width: 600 mm
Declarations
PCF-declaration
Documentation
Instructions
Load brochure