Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Article number: VX 8619750

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Article number:
VX 8619750
Product description
For attaching cable ducts, cable conduit holders, equipment installed on the door, etc.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between fixing points
875 mm
To fit door width
1,000 mm
VX SE installation options
In door width 900 mm
AX stainless steel installation options
In enclosure height 1000 mm
Assembly instruction
For installation in AX sheet steel, only in conjunction with rail for interior installation AX
Note
For installing your own components on the punched section with mounting flange, metal screws or self-tapping M5 screws are required
To fit
Enclosure type: VX SE
AX stainless steel
Suitable for width or height or depth: 1,000 mm
Packs of
4 pc(s).
Net weight
1.776 kg
Gross weight
2.06 kg
PCF per pack (cradle-to-gate)
13.6
Customs tariff number
73269098
EAN
4028177924642
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section, with mounting flange 14 x 39 mm, for door width:1000 mm
Declarations
PCF-declaration
Documentation
Instructions
Load brochure