Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

Article no.: VX 8619770

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Article no.:
VX 8619770
Product description
For attaching cable ducts, cable conduit holders, equipment installed on the door, etc.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Distance between fixing points
1,075 mm
AX installation options
In enclosure height 1200 mm, in conjunction with rail for interior installation AX
AX stainless steel installation options
In enclosure height 1200 mm
Assembly instruction
For installation in AX sheet steel, only in conjunction with rail for interior installation AX
Note
For installing your own components on the punched section with mounting flange, metal screws or self-tapping M5 screws are required
To fit
Enclosure type: AX
Suitable for width or height or depth: 1,200 mm
Packs of
4 pc(s).
Net weight
2.16 kg
Gross weight
2.28 kg
PCF per pack (cradle-to-gate)
16.68
Customs tariff number
73269098
EAN
4028177926837
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX Punched section with mounting flange, 14 x 39 mm , for H: 1200 mm
Declarations
PCF-declaration
Documentation
Instructions