Base/plinth trim panels with brush strip for base/plinth system VX, sheet steel

Article no.: VX 8660095

For cable entry in the base/plinth. With a 200 mm base/plinth height, one or two trim panels with brush strip may optionally be used. Thanks to the optional trim panel attachment, the trim panels with brush strip may also be fitted at the front, rear or side of the base/plinth corner piece.

Article no.:
VX 8660095
Design
with brush strip
Material
Base/plinth trims: Sheet steel
Brush strip: Plastic, self-extinguishing
Colour
RAL 9005
Dimensions
Height: 100 mm
To fit
Enclosure type: VX
VX IT
VX SE
TX CableNet
TS
TS IT
TP
PC
IW
CX
Width/depth: 1,200 mm
Packs of
2 pc(s).
To fit
for base/plinth system VX, sheet steel
Assembly instruction
For installation in the depth, the optional trim panel attachment is required.
Net weight
2.5 kg
Gross weight
2.554 kg
Customs tariff number
94039910
EAN
4028177985469
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
VX base/plinth trim panel with brush strip, for width/depth: 1200 mm
Declarations
PCF-declaration
Documentation
Further information
Product presentations
Data sheets
Technical details