Optional trim panel attachment for VX For trim panel with brush strip, vented trim panel

Article number: VX 8660.096

Additional bracket for attaching trim panels with brush strip or vented trim panel in the depth of the VX base/plinth system.

Article number:
VX 8660.096
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Weight/pack
0.304 kg
Packs of
4 pc(s).
Installation options
In the base/plinth trim with brush strip and vented base/plinth trim panel
To fit
for base/plinth system VX, sheet steel
Net weight
0.28 kg
Gross weight
0.31 kg
Customs tariff number
83024900
EAN
4028177985438
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
Optional trim panel attachment for base/plinth VX. Additional bracket for attaching trim panels with brush strip or vented trim panel in the depth of the VX base/plinth system.
Documentation
Further information
Info sheet
Product presentations