- Article no.:
- VX 8660100
- Technical specifications
- For assembly screws up to 12 mm Ø
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Note
- For use in combinations of VX, VX IT, VX SE, TX , TS, TS IT, PC, IW, TP with the base/plinth system VX
- Check the load capacity of the floor.
- Weight/pack
- 1.39 kg
- Packs of
- 10 pc(s).
- To fit
- for base/plinth system VX, sheet steel
- Net weight
- 1.25 kg
- Gross weight
- 1.389 kg
- Customs tariff number
- 83024900
- EAN
- 4028177984677
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX base mounting plate for base/plinth system VX, sheet steel