Base/plinth adaptor for base/plinth system VX, sheet steel

Article number: VX 8660130

For mounting twin castors 7495.000 or 6148.000 to the VX base/plinth system.

Article number:
VX 8660130
Design
for twin castors
Product description
For mounting twin castors 7495.000 or 6148.000 to the VX base/plinth system.
Material
Sheet steel
Weight/pack
0.876 kg
Packs of
4 pc(s).
Note on Model No.
Side base/plinth trim panels are required wherever a twin castor is fitted
Combined with twin castors, the admissible overall weight load is 3000 N.
To fit
for base/plinth system VX, sheet steel
Net weight
0.872 kg
Gross weight
0.877 kg
Customs tariff number
94039910
EAN
4028177984783
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
VX base/plinth adaptor, for twin castors, sheet steel
Documentation
Further information
Info sheet
Product presentations