Base/plinth adaptor for base/plinth system VX, sheet steel

Article no.: VX 8660131

For mounting the levelling feet on the VX base/plinth system.

Article no.:
VX 8660131
Design
for levelling feet
Material
Sheet steel
Weight/pack
0.764 kg
Packs of
4 pc(s).
Note on Model No.
Combined with levelling feet, the admissible overall weight load is 12000 N.
To fit
for base/plinth system VX, sheet steel
Net weight
0.72 kg
Gross weight
0.764 kg
Customs tariff number
94039910
EAN
4028177984790
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Product description
VX base/plinth adaptor for levelling feet, sheet steel
Documentation
Further information
Info sheet
Product presentations