Cable duct

Article number: TS 8800755

With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.

Article number:
TS 8800755
Design
for mounting plates
For mounting on VX system punchings
Product description
With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.
Material
Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
Colour
Similar to RAL 7030
Supply includes
Cable duct with cover
Bar width
5.5 mm
Slot width
4.5 mm
Installation options
With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates
If the mounting plate is installed flush with the enclosure frame at the rear (installation position ±0 mm), the horizontally mounted cable ducts are aligned with the cable ducts mounted on the enclosure section.
Cable duct 50 mm wide for individually sited VX25 enclosures with side panel on the vertical section, on the left and right adjacent to the mounting plate.
Note
Can be shortened for other dimensions.
Dimensions
Width: 50 mm
Depth: 80 mm
Length: 2,000 mm
Packs of
18 pc(s).
Net weight
18.9 kg
Customs tariff number
39259020
EAN
4028177919648
ETIM 9
EC000012
ECLASS 8.0
27400703
Product description
VX Cable duct, for mounting plate and section, WD: 50x80 mm, L: 2000 mm
Declarations
Declaration of conformity
Declaration of conformity UK