- Article no.:
- SV 9342030
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Supply includes
- Including raised section for stepped configuration of the PLS busbars
- To fit busbars
- PLS 1600
- Number of poles
- Single-pole
- Note
- Multi-pole systems with 60 mm bar centre distance may be configured by baying the busbar supports
- Support suitable for AC and DC applications.
- Rated operating voltage
- 1000 V AC
- 1500 V DC
- PEN/N/PE support
- Yes
- Packs of
- 4 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.306 kg
- Customs tariff number
- 85469010
- EAN
- 4028177614925
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
- SV Busbar support, PLS 1600, 1-pole
PLS 1600 busbar support 1-pole
PLS 1600 busbar support with fastening attachment,
1-pole
Technical specifications
Bar centre distance: 60 mm
E-Cu busbar :PLS 1600
Construction width: 40 mm
Length: 60 mm
Tightening torque
Assembly screw: 3 - 5 Nm
Lid attachment: 0.7 Nm
System
Rittal RiLine60
PLS 1600 busbar support with fastening attachment,
1-pole
Technical specifications
Bar centre distance: 60 mm
E-Cu busbar :PLS 1600
Construction width: 40 mm
Length: 60 mm
Tightening torque
Assembly screw: 3 - 5 Nm
Lid attachment: 0.7 Nm
System
Rittal RiLine60