For PLS special busbars 800 A/1600 A, 3-pole and 4-pole, suitable for top-mounting.
- Article number:
- SV 9342050
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Rated operating voltage
- 1000 V, 3~
- 1500 V (DC)
- Note on Model No.
- The use of a base tray is required for UL applications
- UL approval only applies in conjunction with AC application
- Electrical ratings UL (SCCR)
- 25 kA - 600 V, support spacing 500 mm, PLS 1600 busbars
- 30 kA - 600 V, support spacing 250 mm, PLS 1600 busbars
- 35 kA - 600 V, support spacing 150 mm, PLS 1600 busbars
- 65 kA - 600 V, support spacing 250 mm, PLS 1600 busbars, Fuse Class L max. 1400 A, JDDZ/7
- 65 kA - 600 V, support spacing 100 mm, PLS 1600 busbars, Fuse Class L max. 1600 A, JDDZ/7
- Top-mounting
- Yes
- Number of poles
- 3-pole
- To fit busbars
- PLS 1600
- To fit Model No.
- 3516.000
- 3527.000
- 3528.000
- 3528.010
- 3529.000
- Internal attachment
- Yes
- Centre-to-centre spacing of busbars
- 60 mm
- Approvals
- UL
- Packs of
- 4 pc(s).
- Net weight
- 0.56 kg
- Gross weight
- 0.601 kg
- Customs tariff number
- 85469010
- EAN
- 4028177525641
- ETIM 9
- EC001166
- ECLASS 8.0
- 27400607
- Product description
- SV Busbar support, PLS 1600, 3-pole, 60 mm bar centre distance, UL design
- Documentation
- Further information
- Instructions
- Safety instructions
PLS 1600 UL busbar support
PLS 1600 UL busbar support,
3-pole
Technical specifications
Bar centre distance: 60 mm
Busbar: PLS 1600 special busbar
Construction width: 36 mm
Length: 190 mm
Note
The use of a base tray is compulsory for UL applications.
System:
Rittal RiLine60
PLS 1600 UL busbar support,
3-pole
Technical specifications
Bar centre distance: 60 mm
Busbar: PLS 1600 special busbar
Construction width: 36 mm
Length: 190 mm
Note
The use of a base tray is compulsory for UL applications.
System:
Rittal RiLine60