Connection adaptor expansion set for 4-pole configuration

Article no.: SV 9342324

Single-pole extra set to complement the 3-pole connection adaptor (SV 9342.310/9342.320) for 4-pole configurations.

Article no.:
SV 9342324
Product description
Single-pole extra set to complement the 3-pole connection adaptor for 4-pole configurations.
Material
Cover: ABS
Punched section: Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Rated current max.
1,600 A
Rated operating voltage
690 V, 1~
Electrical ratings UL (SCCR)
65 kA - 480 V, circuit breaker max. 1200 A, DIVQ/7
65 kA - 600 V, Fuse Class L max. 1600 A, JDDZ/7
For bar systems with centre-to-centre spacing
60 mm
Note
The technical data may vary for UL applications
UL approval only applies in conjunction with AC application
Number of poles
Single-pole
To fit Model No.
9342.320
Dimensions
Width: 85 mm
Height: 270 mm
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars with 5 mm bar thickness (W x H)
65 x 27 mm
Clamping area for laminated copper bars (W x H)
65 x 22 mm
Clamping area for laminated copper bars with 10 mm bar thickness (W x H)
65 x 22 mm
For bar thickness
240 mm
Packs of
1 pc(s).
Net weight
0.199 kg
Gross weight
1.271 kg
Copper weight (kg per piece)
0.136
Customs tariff number
85369010
EAN
4028177536876
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV Connection adaptor, 1600 A, 690 V, 1-pole, expansion set, for SV 9342320 (configuration 4-pole), clamping area WH: 65x22/27 mm
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Short-circuit resistance diagram
Technical details