NH fuse-switch disconnector with electronic fuse monitoring

Article number: SV 9343120

Article number:
SV 9343120
Design
with electronic fuse monitoring
For 60 mm busbar systems
with electronic fuse monitoring
Material
Polyamide
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated
Colour
Chassis: RAL 7035
Cover: RAL 7035/7001
Clamping area for laminated copper bars
Clamping area width: 20 mm
Clamping area height: 3 mm
Note
Connection of sector-shaped conductors 50 – 150 mm².
For bar systems with centre-to-centre spacing
60 mm
Cable outlet
Top/bottom
Type of electrical connection
Box terminal
Rated operating current max.
250 A
Rated operating voltage
400 V - 690 V, 3~
For NH size
1
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
Dimensions
Width: 184 mm
Height: 298 mm
Connection of round conductors
35 ‐ 150 mm²
To fit busbars
Height: 5, 10 mm
Clamping area for laminated copper bars
14 mm
Number of poles
3-pole
with electronic fuse monitoring
Yes
Round conductor cross-section
35 ‐ 150 mm²
Packs of
1 pc(s).
Net weight
2.5 kg
Gross weight
2.58 kg
Copper weight (kg per piece)
0.44
Customs tariff number
85369095
EAN
4028177540347
ETIM 9
EC000249
ECLASS 8.0
27371401
Product description
SV NH fuse-switch disconnector, size 1, 250 A, 400-690 V, 3-pole, box terminal, with electronic fuse monitoring
Approvals
CQC-CCC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical Data sheet
Technical details