Micro-switch for NH fuse-switch disconnectors/NH slimline fuse-switch disconnectors (185 mm)

Article number: SV 9344510

Article number:
SV 9344510
Product description
To indicate the switch position of the NH unit (cover).
Supply includes
Including plastic lug for attaching the micro-switch to the disconnector chassis
Rated operating current max.
5 A
For size
NH fuse-switch disconnectors, size 1 - 3
Packs of
2 pc(s).
Net weight
0.006 kg
Gross weight
0.008 kg
Customs tariff number
85365019
EAN
4028177540835
ETIM 9
EC001900
ECLASS 8.0
27400613
Product description
SV Micro-switch, for NH fuse-switch disconnector size 1-3, including plastic lug