Box terminal for NH fuse-switch disconnectors

Article number: SV 9344620

For NH fuse-switch disconnectors size 1 to 3 with screw terminal. For direct connection of round and sector-shaped conductors.

Article number:
SV 9344620
Product description
For direct connection of round and sector-shaped conductors and laminated copper bars. Suitable for NH fuse-switch disconnectors with screw terminal.
Material
Cast brass
Surface finish
Nickel-plated
Clamping area for laminated copper bars
Clamping area width: 32 mm
Clamping area height: 20 mm
Type of electrical connection
Box terminal
For size
2/3
OUT_COL_CROSS_SECTION_SECTOR_CONDUCTOR
120 ‐ 300 mm²
Connection of round conductors
95 ‐ 300 mm²
Round conductor cross-section
95 ‐ 300 mm²
Packs of
3 pc(s).
Net weight
0.39 kg
Gross weight
0.397 kg
Customs tariff number
39269097
EAN
4028177541016
ETIM 9
EC001894
ECLASS 8.0
27400609
Product description
SV Box terminal, for NH fuse-switch disconnector, size 2/3 (with screw terminal), round conductor connection 95-300 mm², clamping area WH: 32x20 mm
Data sheets
Technical details