RiLineX board

Article no.: RX 9360084

RiLineX complete board 550 A including busbars 30x5 mm. Length 705 mm for 800 mm wide enclosures. End-to-end contact hazard protection up to IP 2XB, upgradable to IP 3X. Suitable for mounting horizontally, vertically and above head height. For voltages up to 1000 V AC and 1500 V DC. Tested short-circuit resistance up to 45 kA. Supports cable routing in the rear section. IEC and UL approved.

Article no.:
RX 9360084
Benefits
Time savings thanks to fully digital product data
Reduced assembly time thanks to pre-assembled complete board
Suitable for applications up to 1000 V AC and up to 1500 V DC
Tested short-circuit resistance up to 65 kA
Contact hazard protection up to IP 2XB, upgradable to IP 3X
Tested and certified to IEC and UL
Simple extension and baying
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
E-Cu
Colour
RAL 35745
RAL 9005
Supply includes
Integral busbars
IP protection category to IEC 60 529
IP 2XB
Standards
IEC 61 439-1/-2
UL 508
Rated current max.
550 A
Rated current (UL)
540 A
Electrical ratings UL (SCCR)
45 kA - 600 V, RMS, unprotected
100 kA - 600 V, Fuse Class L max. 1600 A, JDDZ/7
100 kA - 600 V, circuit breaker max. 600 A, DIVQ/7
100 kA - 480 V, circuit breaker max. 800 A, DIVQ/7
65 kA - 600 V, circuit breaker max. 800 A, DIVQ/7
Centre-to-centre spacing of busbars
60 mm
Rated impulse withstand voltage Uimp
12 kV
Rated voltage
1,000 V AC
1,500 V DC
600 V AC (UL)
600 V DC (UL)
Rated insulation voltage Ui
1,000 V AC
1,500 V DC
Rated impulse withstand current
115.5 kA
94.5 kA (UL)
Rated short-term withstand current/t
45 kA/500 ms
Overvoltage category
4
Contamination level
3
Busbar dimensions
30 mm x 5 mm
Number of poles
3-pole
Fundamental frequency
50...60 Hz
Ambient humidity (non-condensing)
10...90 %
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Dimensions
Width: 705 mm
Height: 246 mm
Depth: 49.2 mm
Packs of
1 pc(s).
Net weight
6.2 kg
Gross weight
6.616 kg
Copper weight (kg per piece)
2.805
Customs tariff number
85369010
EAN
4028177997349
ETIM 9
EC001900
Product description
RiLineX complete board 550 A including busbars 30 x 5 mm. Length 705 mm for 800 mm wide enclosures. Simple, fast baying of multiple boards using RiLineX baying connectors, without reducing short-circuit protection. Cable routing (e.g. of control lines) can also be implemented in the rear section of the board, for added flexibility with system assembly. Comprehensive digital product data achieves significant time savings with planning and documentation. The board is IEC 61439 and UL 508-approved and may be mounted horizontally, vertically and overhead. What’s more, the system is easily extendible. It is suitable for AC applications up to 1000 V AC and DC applications up to 1500 V DC, offering a versatile solution for a wide range of application areas. The supply includes a preconfigured board and busbars.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX Board

Complete board incl. busbars.
Board length tailored to Rittal enclosure widths.
End-to-end contact hazard protection up to IP 2XB
upgradable to IP 3X with cover strips (9365.020).
Suitable for mounting horizontally, vertically and above
head height.
Supports cable routing in the rear section. Baying of boards
between enclosures with baying set for board (9360.000).
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 45 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 30 mm x 5 mm
Rated current max.: 550 A
Dimensions: 705 mm x 246 mm x 49,2 mm (WxHxD)
Suitable for width: 800 mm
Manufacturer: Rittal GmbH & Co. KG
Type: 9360084