RiLineX CB component adaptor

Article no.: RX 9360535

RiLineX CB component adaptor (3-pole, max. 630 A) for 60 mm busbar systems. The device width is 145 mm. The "Easy-Fix" concept allows adaptors and switches to be mounted independently of one another. This concept is available for all popular manufacturers. The adaptor features tool-free snap-on mounting with semi-automatic adjustment of the bar thickness between 5 and 10 mm. The cable outlet is easily converted to the top or bottom to suit individual requirements.

Article no.:
RX 9360535
Design
Easy Fix
Benefits
Direct mounting of moulded-case circuit-breakers (MCCBs) on the board
Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
Fast, simple pre-assembly of standard market switch types outside of the enclosure
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
RAL 35745
Supply includes
3 terminal covers
IP protection category to IEC 60 529
IP 2XB
Rated impulse withstand voltage Uimp
12 kV
Rated voltage
690 V AC
690 V DC
600 V AC (UL)
Rated insulation voltage Ui
1,000 V
Overvoltage category
4
Contamination level
3
Number of poles
3-pole
Cable outlet
Top/bottom
Cross-section
29 mm²
6 mm²
To fit manufacturer (model)
Our selection aid, available in the Downloads section, helps you to easily find a matching component adaptor.
To fit busbar system
RiLineX
RiLine60
Fundamental frequency
50...60 Hz
Ambient humidity (non-condensing)
10...90 %
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Operating temperature range
-25 °C...55 °C
Storage temperature range
-25 °C...75 °C
Dimensions
Width: 145 mm
Height: 325.8 mm
Depth: 76.4 mm
Packs of
1 pc(s).
Net weight
5 kg
Gross weight
5.206 kg
Copper weight (kg per piece)
2.64
Customs tariff number
85369095
EAN
4028177997110
ETIM 9
EC001531
Product description
RiLineX CB component adaptor (3-pole, max. 630 A) for 60 mm busbar systems. The device width is 140 mm. The "Easy-Fix" concept allows adaptors and switches to be mounted independently of one another. This concept is available for all popular manufacturers. The adaptor features tool-free snap-on mounting. The cable outlet is easily converted to the top or bottom to suit individual requirements.
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Quick guide
Safety instructions
Selection guide
Data sheets
General technical information
RiLineX CB component adaptor (Easy-Fix)

RiLineX CB component adaptor
for 60 mm busbar systems.
The switch mounting pattern is easily
adjusted for fastening using two
adjustment discs integrated into the adapter.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 630 A
Connection: 290 mm²
Cable outlet: top/bottom
Dimensions: 145 mm x 325 mm x 76 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360535