RiLineX CB component adaptor (3-pole, max. 160 A) for 60 mm busbar systems. The device width is 81 mm. The "Universal" variant with U nuts offers maximum flexibility for switch mounting. The adaptor features tool-free snap-on mounting with semi-automatic adjustment of the bar thickness between 5 and 10 mm. Version for cable outlet at the bottom.
- Article no.:
- RX 9360600
- Design
- universal
- Benefits
- Direct mounting of moulded-case circuit-breakers (MCCBs) on the board
- Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
- Fast, simple pre-assembly of standard market switch types outside of the enclosure
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 9005
RAL 35745 - Supply includes
- 3 connection space covers
- IP protection category to IEC 60 529
- IP 2XB
- Rated impulse withstand voltage Uimp
- 8 kV
- Rated voltage
- 690 V AC
600 V AC (UL) - Rated insulation voltage Ui
- 1,000 V
- Contamination level
- 3
- Number of poles
- 3-pole
- Cable outlet
- Bottom
- Cross-section
- 9 mm²
6 mm² - To fit manufacturer (model)
- Our selection aid, available in the Downloads section, helps you to easily find a matching component adaptor.
- To fit busbar system
- RiLineX
- RiLine60
- Fundamental frequency
- 50...60 Hz
- Ambient humidity (non-condensing)
- 10...90 %
- To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Operating temperature range
- -25 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Dimensions
- Width: 81.9 mm
Height: 251.4 mm
Depth: 50.8 mm - Packs of
- 1 pc(s).
- Net weight
- 0.92 kg
- Gross weight
- 1.22 kg
- Copper weight (kg per piece)
- 0.375
- PCF per pack (cradle-to-gate)
- 12.73
- Customs tariff number
- 85369095
- EAN
- 4028177997103
- ETIM 9
- EC001531
- Product description
- RiLineX CB component adaptor (3-pole, max. 160 A) for 60 mm busbar systems. The device width is 81 mm. The "Universal" variant with U nuts offers maximum flexibility for switch mounting. The adaptor features tool-free snap-on mounting. Version for cable outlet at the bottom.
- Documentation
- Instructions
- Quick guide
- Safety instructions
- Selection guide
RiLineX CB component adaptor (Universal Fix)
RiLineX CB component adaptor
for 60 mm busbar systems.
Fastening is carried out using u-nuts in
the two adjustable support rails.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 160 A
Connection: 54 mm²
Cable outlet: bottom
Dimensions: 82 mm x 251 mm x 51 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360600
RiLineX CB component adaptor
for 60 mm busbar systems.
Fastening is carried out using u-nuts in
the two adjustable support rails.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 160 A
Connection: 54 mm²
Cable outlet: bottom
Dimensions: 82 mm x 251 mm x 51 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360600