RiLineX NH fuse-switch disconnector

Article no.: RX 9363030

RiLineX NH fuse-switch disconnector in size 00 for mounting plates. The cover can be locked and prepared for a lead seal. It also has visual fuse monitoring. Integrated measuring points on the cover ensure safe voltage testing. NH fuse-switch disconnectors have a park position to make maintenance easier. Box terminal connection to connect round conductors ranging from min. 1.5 to max. 95 mm².

Article no.:
RX 9363030
Design
For mounting plate assembly
Benefits
Cover: can be locked and prepared for a lead seal
Voltage test through separate opening
Tool-free changeover of the cable outlet
Park position for simpler maintenance work
All variants also available with electronic fuse monitoring
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated
Colour
RAL 9005
RAL 35745
for mounting plate assembly
Yes
Cable outlet
Top/bottom
Type of electrical connection
Box terminal
Fuse inserts
NH 00
NH 000
Rated insulation voltage Ui
1,000 kV
Rated operating voltage
690 V AC
For NH size
00
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
Dimensions
Width: 106 mm
Height: 194 mm
Depth: 86.1 mm
Connection of round conductors
1.5 ‐ 16 mm²
Operating temperature range
-5 °C...35 °C
Storage temperature range
-25 °C...70 °C
Number of poles
3-pole
Utilisation category
AC-23B (400 V/100 A)
AC-22B (500 V/100 A)
AC-21B (690 V/100 A)
DC-22B (250 V/100 A)
Contamination level
3
IP protection category to IEC 60 529
IP 2XB
Fire load
11.56 MJ/m²
Connection of round conductors, fine wire without wire end ferrule
1.5 ‐ 95 mm²
Connection of round conductors, fine wire with wire end ferrule
1.5 ‐ 95 mm²
Round conductor cross-section
1.5 ‐ 16 mm²
Heat loss max.
16 W
Heat loss per fuse insert (max.)
12 W
Packs of
1 pc(s).
Net weight
0.809 kg
Gross weight
0.829 kg
Copper weight (kg per piece)
0.268
Customs tariff number
85369095
ETIM 9
EC001040
Product description
RiLineX NH fuse-switch disconnector in size 00 for mounting plates. The cover can be locked and prepared for a lead seal. It also has visual fuse monitoring. Integrated measuring points on the cover ensure safe voltage testing. NH fuse-switch disconnectors have a park position to make maintenance easier. Box terminal connection to connect round conductors ranging from min. 1.5 to max. 95 mm².
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX NH fuse-switch disconnector (size 00)

NH fuse-switch disconnector for
mounting on mounting plate.
Other properties include sealability,
Voltage test via separate openings,
Parking position for the cover and lockability with
padlocks in the open position (service case).
Rated voltage 690 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm
Busbar dimensions: 5/10 mm
Rated current: 160 A
Type of electrical connection: Box terminal
Connection: 1,5 - 95 mm²
Cable outlet: top/bottom
Dimensions: 106 mm x 194 mm x 105 mm (BxHxT)
Manufacturer: Rittal GmbH & Co. KG
Type: 9363030