- Article no.:
- RX 9363210
- Design
- For mounting plate assembly
- Benefits
- Cover: can be locked and prepared for a lead seal
- Voltage test through separate opening
- Tool-free changeover of the cable outlet
- Park position for simpler maintenance work
- All variants also available with electronic fuse monitoring
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated - Colour
- RAL 9005
RAL 35745 - for mounting plate assembly
- Yes
- Cable outlet
- Top/bottom
- Type of electrical connection
- Screw M10
- Fuse inserts
- null
- Rated insulation voltage Ui
- 1,000 kV
- Rated operating voltage
- 690 V AC
- For NH size
- 2
- Test specification
- IEC/DIN EN 60 947-3
- DIN EN 60 269-2 (fuse inserts)
- Dimensions
- Width: 208.5 mm
Height: 298.6 mm
Depth: 128.7 mm - Operating temperature range
- -5 °C...35 °C
- Storage temperature range
- -25 °C...70 °C
- Number of poles
- 3-pole
- Contamination level
- 3
- IP protection category to IEC 60 529
- IP 2XB
- Fire load
- 44 MJ/m²
- Heat loss max.
- 71 W
- Packs of
- 1 pc(s).
- Net weight
- 3.25 kg
- Gross weight
- 3.452 kg
- Copper weight (kg per piece)
- 1.32
- Customs tariff number
- 85369095
- ETIM 9
- EC001040
- Product description
- RiLineX NH fuse-switch disconnector in size 2 for mounting plates. The cover can be locked and prepared for a lead seal. It also has visual fuse monitoring. Integrated measuring points on the cover ensure safe voltage testing. NH fuse-switch disconnectors have a park position to make maintenance easier. Size M10 screw terminal connection.
- Declarations
- Declaration of conformity
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX NH fuse-switch disconnector (size 2)
NH fuse-switch disconnector for
mounting on mounting plate.
Other properties include sealability,
Voltage test via separate openings,
Parking position for the cover and lockability with
padlocks in the open position (service case).
Rated voltage 690 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm
Busbar dimensions: 5/10 mm
Rated current: 400 A
Type of electrical connection: Screw M10
Cable outlet: top/bottom
Dimensions: 208 mm x 298 mm x 134 mm (BxHxT)
Manufacturer: Rittal GmbH & Co. KG
Type: 9363210
NH fuse-switch disconnector for
mounting on mounting plate.
Other properties include sealability,
Voltage test via separate openings,
Parking position for the cover and lockability with
padlocks in the open position (service case).
Rated voltage 690 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm
Busbar dimensions: 5/10 mm
Rated current: 400 A
Type of electrical connection: Screw M10
Cable outlet: top/bottom
Dimensions: 208 mm x 298 mm x 134 mm (BxHxT)
Manufacturer: Rittal GmbH & Co. KG
Type: 9363210