RiLineX baying connector for busbars

Article no.: RX 9365003

Short busbar connector for the baying set, for connecting modular RiLineX boards. The baying set (9360103) is additionally required.

Article no.:
RX 9365003
Material
Upper part: Sheet steel, zinc-plated
Contact plate: E-Cu, tin-plated
Rated current (max.)
800 A
Dimensions
Width: 45 mm
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
Packs of
3 pc(s).
Net weight
0.564 kg
Gross weight
0.572 kg
Copper weight (kg per piece)
0.339
Customs tariff number
73269098
ETIM 9
EC002622
Product description
Short busbar connector for the baying set, for connecting modular RiLineX boards. The baying set (9360103) is additionally required. For E-Cu 15x5-30x10 mm, L: 45 mm
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX Anreihverbinder für Sammelschienen (kurz)

Short busbar connector for the baying set,
for connecting modular RiLineX boards.
The baying set (9360103) is additionally required.
For voltages up to 1000 V AC and 1500 V DC.
Tested short-circuit resistance up to 65 kA.
IEC and UL approved.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current max.: 550/800 A
Manufacturer: Rittal GmbH & Co. KG
Type: 9365003